Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 59 CON (typ) (pF) 11 ON-state leakage current (max) (µA) 0.8 Supply current (typ) (µA) 0.003 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Injection current control, Short-to-battery protection Input/output continuous current (max) (mA) 100 TI functional safety category Functional Safety-Capable Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 59 CON (typ) (pF) 11 ON-state leakage current (max) (µA) 0.8 Supply current (typ) (µA) 0.003 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Injection current control, Short-to-battery protection Input/output continuous current (max) (mA) 100 TI functional safety category Functional Safety-Capable Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
SOT-23-THN (DYY) 16 8.4 mm² 4.2 x 2 TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (BQB) 16 8.75 mm² 3.5 x 2.5
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
  • Injection current control
  • Back-powering protection
    • No ESD diode path to V DD
  • Wide supply range: 1.62 V to 5.5 V
  • Low capacitance
  • Bidirectional signal path
  • Rail-to-rail operation
  • 1.8 V logic compatible
  • Fail-safe logic
  • Break-before-make switching
  • Short-to-Battery Protection

  • Functional Safety-Capable
  • TMUX1308-Q1 – pin compatible with:
    • Industry standard 4051 and 4851 multiplexers
  • TMUX1309-Q1 – pin compatible with:
    • Industry standard 4052 and 4852 multiplexers
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
  • Injection current control
  • Back-powering protection
    • No ESD diode path to V DD
  • Wide supply range: 1.62 V to 5.5 V
  • Low capacitance
  • Bidirectional signal path
  • Rail-to-rail operation
  • 1.8 V logic compatible
  • Fail-safe logic
  • Break-before-make switching
  • Short-to-Battery Protection

  • Functional Safety-Capable
  • TMUX1308-Q1 – pin compatible with:
    • Industry standard 4051 and 4851 multiplexers
  • TMUX1309-Q1 – pin compatible with:
    • Industry standard 4052 and 4852 multiplexers

The TMUX1308-Q1 and TMUX1309-Q1 are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX1308-Q1 is an 8:1, 1-channel (single-ended) mux, while the TMUX1309-Q1 is a 4:1, 2-channel (differential) mux. The devices support bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from GND to V DD.

The TMUX13xx-Q1 devices have an internal injection current control feature which eliminates the need for external diode and resistor networks typically used to protect the switch and keep the input signals within the supply voltage. The internal injection current control circuitry allows signals on disabled signal paths to exceed the supply voltage without affecting the signal of the enabled signal path. Additionally, the TMUX13xx-Q1 devices do not have an internal diode path to the supply pin, which eliminates the risk of damaging components connected to the supply pin or providing unintended power to the supply rail.

All logic inputs have 1.8 V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating with a valid supply voltage. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX1308-Q1 and TMUX1309-Q1 are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX1308-Q1 is an 8:1, 1-channel (single-ended) mux, while the TMUX1309-Q1 is a 4:1, 2-channel (differential) mux. The devices support bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from GND to V DD.

The TMUX13xx-Q1 devices have an internal injection current control feature which eliminates the need for external diode and resistor networks typically used to protect the switch and keep the input signals within the supply voltage. The internal injection current control circuitry allows signals on disabled signal paths to exceed the supply voltage without affecting the signal of the enabled signal path. Additionally, the TMUX13xx-Q1 devices do not have an internal diode path to the supply pin, which eliminates the risk of damaging components connected to the supply pin or providing unintended power to the supply rail.

All logic inputs have 1.8 V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating with a valid supply voltage. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX4051-Q1 ACTIVE Automotive, ±12-V, 8:1 one-channel multiplexer with 1.8-V compatible logic ±24-V mux 

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

16DYYPWEVM — Test board for SOT-23 THIN (DYY) and TSSOP (PW) packages

The 16DYYPWEVM test board provides a dual footprint for SOT-23 THIN (DYY) and TSSOP (PW) packages.  This test board is used for quick prototyping and testing of integrated ciructs in 16 pin SOT-23 THIN (DYY) and TSSOP (PW) packages. 
User guide: PDF
Not available on TI.com
Simulation model

TMUX1308, TMUX1308-Q1 PSpice Model

SCDM265.ZIP (67 KB) - PSpice Model
Simulation model

TMUX1308-Q1 IBIS Model (Rev. B)

SCDM237B.ZIP (34 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos