SCDS404B March 2021 – November 2022 TMUX7411F , TMUX7412F , TMUX7413F
PRODMIX
Signals of up to VDD and VSS can be passed through the switch from source (Sx) to drain (Dx) or from drain (Dx) to source (Sx) in normal mode operation. As provided in Table 9-1, Table 9-2, and Table 9-3, the select pins (SELx) determine which switch path to turn on. The following conditions must be satisfied for the switch to stay in the ON condition: