SCDS418F July 2020 – July 2024 TMUX7208 , TMUX7209
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Positive supply (VDD) | +15V |
Negative supply (VSS) | -15V |
Input / output signal range | -12V to 12V (limit of ADC) |
Control logic thresholds | 1.8V compatible |
Temperature range | -40°C to +125°C |