SCDS434B October 2021 – March 2023 TMUX8211 , TMUX8212 , TMUX8213
PRODUCTION DATA
The TMUX821x have internal weak Pull-Down resistors to GND to ensure the logic pins are not left floating. The value of this Pull-Down resistor is approximately 4 MΩ, but is clamped to 1 µA at higher voltages. This feature integrates up to four external components and reduces system size and cost.