SCDS434B October   2021  – March 2023 TMUX8211 , TMUX8212 , TMUX8213

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings: TMUX821x Devices
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions: TMUX821x Devices
    4. 7.4  Source of Drain Continuous Current
    5. 7.5  Source of Drain Pulse Current
    6. 7.6  Thermal Information
    7. 7.7  Electrical Characteristics (Global): TMUX821x Devices
    8. 7.8  Electrical Characteristics (±15-V Dual Supply)
    9. 7.9  Electrical Characteristics (±36-V Dual Supply)
    10. 7.10 Electrical Characteristics (±50-V Dual Supply)
    11. 7.11 Electrical Characteristics (72-V Single Supply)
    12. 7.12 Electrical Characteristics (100-V Single Supply)
    13. 7.13 Switching Characteristics: TMUX821x Devices
    14. 7.14 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1 On-Resistance
    2. 8.2 Off-Leakage Current
    3. 8.3 On-Leakage Current
    4. 8.4 Device Turn-On and Turn-Off Time
    5. 8.5 Charge Injection
    6. 8.6 Off Isolation
    7. 8.7 Crosstalk
    8. 8.8 Bandwidth
    9. 8.9 THD + Noise
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Bidirectional Operation
      2. 9.3.2 Flat On-Resistance
      3. 9.3.3 Protection Features
        1. 9.3.3.1 Fail-Safe Logic
        2. 9.3.3.2 ESD Protection
        3. 9.3.3.3 Latch-Up Immunity
      4. 9.3.4 1.8 V Logic Compatible Inputs
      5. 9.3.5 Integrated Pull-Down Resistor on Logic Pins
    4. 9.4 Device Functional Modes
      1. 9.4.1 Normal Mode
      2. 9.4.2 Truth Tables
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Receiving Notification of Documentation Updates
    3. 13.3 Support Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Description

The TMUX8211, TMUX8212, and TMUX8213 are modern high voltage capable analog switches with Latch-Up immunity. Each device has four independently controllable 1:1, single-pole single-throw (SPST) switch channels. The devices work well with dual supplies, a single supply, or asymmetric supplies up to a maximum supply voltage of 100 V. The TMUX821x devices provide consistent analog parametric performance across the entire supply voltage range. The TMUX821x family supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins.

All logic inputs support logic levels of 1.8 V, 3.3 V, and 5 V and can be connected as high as 48 V, allowing for system flexibility with control signal voltage. Fail-safe logic circuitry allows voltages on the logic pins to be applied before the supply pin, protecting the device from potential damage.

The device family provides Latch-Up immunity, preventing undesirable high current events between parasitic structures within the device. A Latch-Up condition typically continues until the power supply rails are turned off and can lead to device failure. The Latch-Up immunity feature allows this family of multiplexers to be used in harsh environments.

Package Information(1)(2)
PART NUMBERPACKAGEBODY SIZE (NOM)
TMUX8211
TMUX8212
TMUX8213
PW (TSSOP, 16)5.00 mm × 4.40 mm
RUM (WQFN, 16)4.00 mm × 4.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20201210-CA0I-VWVF-N3KZ-RPZ7NLXPN7TC-low.svgFunctional Block Diagram