The SN4599-Q1 is a general purpose complementary metal-oxide semiconductor (CMOS) single-pole double-throw (SPDT) switch. The SN4599-Q1 switches between two source inputs based on the state of the SEL pin. Wide operating supply of 2V to 5.5V allows for use in a broad array of automotive applications. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD.
PART NUMBER | PACKAGE (1) | PACKAGE SIZE (2) |
---|---|---|
SN4599-Q1 | DBV (SOT-23, 6) | 2.9mm × 2.8mm |