SCDU018A December 2020 – December 2020 TMUX7208
Table 9-1 details the EVM bill of materials.
Designator | Component | Manufactuer | Description | Quantity |
---|---|---|---|---|
C1, C2 | CKG45NX7S2A106M500JJ | TDK | CAP, CERM, 10 µF, 100 V, ± 20%, X7S, AEC-Q200 Grade 1, 1812 | 2 |
C4, C5 | C1608X7S2A104K080AB | TDK | CAP, CERM, 0.1 µF, 100 V, ± 10%, X7S, 0603 | 2 |
C6, C7 | C2012X7S2A105K125AB | TDK | CAP, CERM, 1 µF, 100 V, ± 10%, X7S, 0805 | 2 |
H1, H2, H3, H4 | SJ-5303 (CLEAR) | Bumper Specialties, Inc. | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 4 |
J1 | 691214110003 | Wurth Electronics | Terminal Block, 3.5 mm, 3×1, Tin, TH | 1 |
J2 | PEC02SAAN | Sullins Connector Solutions | Header, 100 mil, 2×1, Tin, TH | 1 |
J3, J8, J5, J9, J10 | PEC03SAAN | Sullins Connector Solutions | Header, 100 mil, 3×1, Tin, TH | 5 |
R3, R4, R5, R6, R9, R10, R13, R14 | RMCF0603ZT0R00 | Stackpole Electronics Inc | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 8 |
SH-J? | SPC02SYAN | Sullins Connector Solutions | Shunt, 100 mil, Flash Gold, Black | 7 |
TP1, TP3, TP4, TP6, TP8, TP9, TP10, TP11, TP14, TP15, TP17, TP18 | 5000 | Keystone | Test Point, Miniature, Red, TH | 12 |
J2 | 691214110003 | Würth Elektronik | Terminal Block, 3.5 mm, 3×1, Tin, TH | 1 |
J7, J8, J9, J10, J11, J12, J13, J14, J15 | PEC04SAAN | Sullins Connector Solutions | Header, 100 mil, 4×1, Tin, TH | 9 |
A0.0, A0.1, A1.0, A1.1, A2.0, A2.1, D0, D1, EN0, EN1, S1.0, S1.1, S2.0, S2.1, S3.0, S3.1, S4.0, S4.1, S5.0, S5.1, S6.0, S6.1, S7.0, S7.1, S8.0, S8.1 | 5122 | Keystone Electronics | Test Point, Compact, Blue, TH | 26 |
GND1, GND2, GND3, GND4, GND5, GND6, GND7 | 5006 | Keystone Electronics | Test Point, Compact, Black, TH | 7 |
VDD1, VSS1 | 5005 | Keystone Electronics | Test Point, Compact, Red, TH | 2 |
VDD2 | 5000 | Keystone Electronics | Test Point, Miniature, Red, TH | 1 |
VSS2 | 5000 | Keystone Electronics | Test Point, Miniature, Red, TH | 1 |
J3, J4, J5, J6 | PEC03SAAN | Sullins Connector Solutions | Header, 100 mil, 3×1, Tin, TH | 4 |
J1 | PEC02SAAN | Sullins Connector Solutions | Header, 100 mil, 2×1, Tin, TH | 1 |
C5, C6 | CKG45NX7S2A106M500JJ | TDK Corporation | CAP, CERM, 10 µF, 100 V, ± 20%, X7S, AEC-Q200 Grade 1, 1812 | 2 |
H9, H10, H11, H12 | SJ-5303 (CLEAR) | 3M | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 4 |
C3, C4 | C2012X7S2A105K125AB | TDK Corporation | CAP, CERM, 1 µF, 100 V, ± 10%, X7S, 0805 | 2 |
C1, C2 | C1608X7S2A104K080AB | TDK Corporation | CAP, CERM, 0.1 µF, 100 V, ± 10%, X7S, 0603 | 2 |
R3, R4, R9, R10, R15, R16, R17, R18, R23, R24, R25, R26, R31, R32, R33, R34, R39, R40, R41, R42, R46, R47, R49 | RMCF0603ZT0R00 | Stackpole Electronics Inc. | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 23 |