SCDU037 May 2024 TMUXHS4612
The TMUXHS4612-EVM is controlled by an active-high enable signal and port select signals. (EN) is used to enable or disable the switch. Jumper (D_AB_SEL) and (SIDEBAND_SEL) control the port selection: Port D to Port DB, or Port D to Port DA. Both jumpers and the operational positions are labeled with silkscreens on the EVM for ease of use.
EN | SEL1 | SEL2 | FUNCTION |
---|---|---|---|
L | X | X | Switch disabled. All channel are Hi-Z. |
H | L | L | All A channels are enabled. All B channels are Hi-Z. |
H | L | H | All A data high-speed channels are enabled and B sideband channels are enabled. All other channels are Hi-Z. |
H | H | L | All B data high-speed channels are enabled and A sideband channels are enabled. All other channels are Hi-Z. |
H | H | H | All B channels are enabled. All A channels are Hi-Z. |