SCDU037 May   2024 TMUXHS4612

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup and Configuration
      1. 2.1.1 Power
      2. 2.1.2 Jumper Configuration
      3. 2.1.3 Signal Connection
      4. 2.1.4 Optional Termination Resistors
      5. 2.1.5 Calibration Trace
    2. 2.2 Get Started
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks

Features

  • TMUXHS4612: High-speed path supports wide common mode voltage range (0V to VCC)
  • Supports HDMI 1.4b/2.0/2.1 up to 12Gbps, DisplayPort™ 1.4/2.1 up to UHBR20
  • Low RON of 6Ω typical for high-speed data pins
  • –3dB differential BW of 14GHz for high-speed data pins
  • Excellent dynamic characteristics at 10GHz (20Gbps) – Insertion loss: -2.3 dB – Return loss: –15 dB – Cross talk: -35dB
  • TMUXHS4612: All sideband signals can pass-thru up to 5V levels and are 5.5V tolerant
  • TMUXHS4612: Support 1.8V or 3.3V control logic
  • TMUXHS4612: Single supply voltage of 3.3V
  • Low active (350μA) and standby power (0.1μA)
  • IOFF protection that prevents current leakage when supply rail collapsed (VCC = 0V)
  • -40℃ to 105℃ temperature range
  • 40-pin, 3 x 6mm, 0.4mm pitch WQFN package