SCDU037 May   2024 TMUXHS4612

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup and Configuration
      1. 2.1.1 Power
      2. 2.1.2 Jumper Configuration
      3. 2.1.3 Signal Connection
      4. 2.1.4 Optional Termination Resistors
      5. 2.1.5 Calibration Trace
    2. 2.2 Get Started
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks

Power

The TMUXHS4612-EVM is designed to operate from an external 3.3V power supply using standard banana jack plug cables. Terminal P1 must be connected to the supply positive output and P2 to ground. A power supply current limit of 100mA is more than adequate to power the EVM.