SCEA047B November 2013 – November 2022 SN74LV1T00 , SN74LV1T02 , SN74LV1T04 , SN74LV1T08 , SN74LV1T32 , SN74LV1T86
One application where the LVxT family can be useful is in PWM translation. In this example, the amplifier accepts a 3.3-V PWM into its input filter, but the MCU can only supply 1.8 V from its GPIOs. The SN74LV1T34 is used in this example to translate the PWM signal to a 3.3-V level. It also serves to isolate the MCU from excess line capacitance, making the signal cleaner at higher speeds.