SCEA118 June 2022 AM623 , AM625 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , TXS0108E
Part Number | AEC-Q100 Qualified | Voltage Translation Range | Features |
---|---|---|---|
SN74AXC1T45 | 0.65 V – 3.6 V |
Glitch-free power supply sequencing Outputs are disabled when either supply is 0 V Active translation architecture Up to 500 Mbps for 1.8 V to 3.3 V translation |
|
SN74AXC1T45-Q1 | ✓ | ||
TXS0102 | 1.65 V – 5.5 V |
Auto-bidirectional Open-drain compatible Integrated pull-up resistors |
|
✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.