SCEA118 June 2022 AM623 , AM625 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , TXS0108E
RGMII is a high-bandwidth data bus protocol with very strict timing considerations. The following device recommendations are provided as a suggested solution as they can support the data rates required for RGMII interfaces; however, because the RGMII specification is defined without consideration for voltage level translation, board-level assessment of key timing parameters and assessment of performance within the system is encouraged.