SCEA128 April 2023 LSF0102 , SN74AXC4T774 , SN74LXC1T45 , SN74LXC2T45 , SN74LXC8T245 , TXB0104 , TXS0102 , TXU0101 , TXU0102 , TXU0304
Part Number | Automotive Qualified | RGMII Voltage Translation Range | Device Maximum Data Rate (Mbps) | Features |
---|---|---|---|---|
SN74AXC8T245 | 2.5 V to 3.3 V | 380 Mbps | Glitch-free power
supply sequencing Outputs are disabled when either supply is 0 V Active translation architecture |
|
SN74AXC8T245-Q1 | ✓ | |||
SN74AVC8T245 | 1.8 V to 3.3 V | 320 Mbps | Active translation architecture | |
SN74AVC8T245-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.