SCEA128 April 2023 LSF0102 , SN74AXC4T774 , SN74LXC1T45 , SN74LXC2T45 , SN74LXC8T245 , TXB0104 , TXS0102 , TXU0101 , TXU0102 , TXU0304
Part Number | AEC-Q100 | Bits | Voltage Translation Range | Features |
---|---|---|---|---|
SN74LXC8T245 | 8 | 1.1 V–5.5 V | Schmitt-trigger inputs Dynamic pulldowns on I/O VCC Isolation and VCC Disconnect |
|
SN74LXC8T245-Q1 | ✓ | |||
TXU0104 | 4 | 1.1 V–5.5 V | Schmitt-trigger
inputs Integrated pulldown resistors VCC Isolation and VCC Disconnect |
|
TXU0104-Q1 | ✓ | |||
SN74AXC2T45 | 2 | 0.65 V–3.6 V | Direction controlled Glitch-free power supply sequencing VCC Isolation |
|
SN74AXC2T45-Q1 | ✓ | |||
SN74AXC1T45 | 1 | |||
SN74AXC1T45-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can choose between the three types of translators.