SCEA128 April 2023 LSF0102 , SN74AXC4T774 , SN74LXC1T45 , SN74LXC2T45 , SN74LXC8T245 , TXB0104 , TXS0102 , TXU0101 , TXU0102 , TXU0304
Part Number | AEC-Q100 | Supported UART Topology | Voltage Translation Range | Features |
---|---|---|---|---|
TXU0204 | 2-wire and 4-wire | 1.1 V–5.5 V | Schmitt-trigger inputs Integrated pulldown resistors VCC Isolation and VCC Disconnect |
|
TXU0204-Q1 | ✓ | |||
SN74AXC2T245 | 2-wire | 0.65 V–3.6 V | Direction controlled Glitch-free power supply sequencing VCC Isolation |
|
SN74AXC2T245-Q1 | ✓ | |||
SN74AXC4T245 | 2-wire and 4-wire | |||
SN74AXC4T245-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.