SCES959A December 2023 – April 2024 TXV0108
PRODUCTION DATA
Both the VCCA and VCCB pins can be supplied at any voltage from 1.14V to 3.6V, making the device an excellent choice for translating between any of the voltage nodes (1.2V, 1.8V, 2.5V, and 3.3V).