SCES959A December   2023  – April 2024 TXV0108

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 1.2 ± 0.06 V
    7. 5.7  Switching Characteristics, VCCA = 1.8 ± 0.15 V
    8. 5.8  Switching Characteristics, VCCA = 2.5 ± 0.2 V
    9. 5.9  Switching Characteristics, VCCA = 3.3 ± 0.3 V
    10. 5.10 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 7.3.2 Partial Power Down (Ioff)
      3. 7.3.3 VCC Isolation and VCC Disconnect (Ioff-float)
      4. 7.3.4 Over-Voltage Tolerant Inputs
      5. 7.3.5 Negative Clamping Diodes
      6. 7.3.6 Fully Configurable Dual-Rail Design
      7. 7.3.7 Supports Timing Sensitive Translation
      8. 7.3.8 Integrated Damping Resistor and Impedance Matching
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 Solving Power Sequencing Challenges with the TXV0108
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCCA Supply voltage A –0.5 4.6 V
VCCB Supply voltage B –0.5 4.6 V
VI Input Voltage(2) I/O Ports (A Port) –0.5 4.6 V
I/O Ports (B Port) –0.5 4.6
Control Inputs –0.5 4.6
VO Voltage applied to any output in the high-impedance or power-off state(2) A Port –0.5 4.6 V
B Port –0.5 4.6
VO Voltage applied to any output in the high or low state(2)(3) A Port –0.5 VCCA + 0.5 V
B Port –0.5 VCCB + 0.5
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current –50 50 mA
Continuous current through VCC or GND –100 100 mA
Tj Junction Temperature 150 °C
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Rating may cause permanent device damage. Absolute Maximum Rating do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Condition. If used outside the Recommended Operating Condition but within the Absolute Maximum Rating, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The output positive-voltage rating may be exceeded up to 4.6 V maximum if the output current rating is observed.