SCES959A December 2023 – April 2024 TXV0108
PRODUCTION DATA
PARAMETER | FROM | TO | B-Port Supply Voltage (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | |||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | Propagation delay | A | B | 1.5 | 4.2 | 1.2 | 3.0 | 1.1 | 2.5 | ns | |||
B | A | 1.3 | 3.5 | 1.2 | 3.0 | 1.2 | 2.7 | ||||||
tdis | Disable time | OE | A | 1.9 | 4.5 | 1.9 | 4.5 | 1.9 | 4.5 | ns | |||
B | 2.4 | 6.5 | 2.0 | 5.0 | 2.2 | 6.0 | |||||||
ten | Enable time | OE | A | 1.1 | 4.0 | 1.1 | 4.0 | 1.1 | 4.0 | ns | |||
B | 1.2 | 4.7 | 1.0 | 3.5 | 0.9 | 3.0 | |||||||
tSKO | Output channel-to-channel skew (1) | A | B | -370 | 370 | -200 | 200 | -200 | 200 | ps | |||
B | A | -300 | 300 | -210 | 210 | -210 | 210 | ||||||
TR | Rise time (2) | A | B | 0.50 | 1.4 | 0.40 | 1.0 | 0.35 | 0.90 | ns | |||
B | A | 0.40 | 1.0 | 0.40 | 1.0 | 0.40 | 1.0 | ||||||
TF | Fall time (2) | A | B | 0.45 | 1.4 | 0.35 | 1.0 | 0.30 | 0.80 | ns | |||
B | A | 0.35 | 1.0 | 0.35 | 1.0 | 0.35 | 1.0 | ||||||
Duty Cycle | Duty cycle variation | A | B | 46 | 50 | 56 | 48 | 50 | 53 | 48 | 50 | 53 | % |
B | A | 48 | 50 | 54 | 48 | 50 | 53 | 48 | 50 | 53 | |||
TR_5pF | Rise time (2) (3) | A | B | 0.25 | 0.75 | 0.20 | 0.55 | 0.15 | 0.45 | ns | |||
B | A | 0.20 | 0.55 | 0.20 | 0.55 | 0.20 | 0.55 | ||||||
TF_5pF | Fall time (2) (3) | A | B | 0.25 | 0.76 | 0.20 | 0.55 | 0.15 | 0.45 | ns | |||
B | A | 0.20 | 0.55 | 0.20 | 0.55 | 0.20 | 0.56 | ||||||
tSKO_5pF | Output Channel-to-channel skew (1) (3) | A | B | -235 | 235 | -160 | 160 | -180 | 180 | ps | |||
B | A | -270 | 270 | -160 | 160 | -130 | 130 | ||||||
Duty Cycle_5pF | Duty cycle variation (3) | A | B | 48 | 50 | 53 | 49 | 50 | 52 | 48 | 50 | 52 | % |
B | A | 49 | 50 | 54 | 49 | 50 | 52 | 49 | 50 | 52 | |||
tjit(pp) | Peark-to-peak jitter (250 Mbps 215- 1 PRBS input) | A or B | A or B | 120 | 370 | 100 | 300 | 90 | 360 | ps |