SCEU026 February 2024 SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , SN74LVC8T245 , SN74LVC8T245-Q1 , SN74LXC8T245 , SN74LXC8T245-Q1 , TXV0106 , TXV0106-Q1 , TXV0108 , TXV0108-Q1
Section 3.2 illustrates the EVM layouts. Increase zoom level for clarity.
The approximate EVM traces and the round trip delays are listed in Table 4-1 for de-skew purposes.
TXV0106-EVM | TXV0108-EVM | |||||||
---|---|---|---|---|---|---|---|---|
I/O Pins |
Total trace length |
Trace length from device to headers |
Total delay |
Delay from device to headers | Total trace length | Trace length from device to headers | Total delay | Delay from device to headers |
A1 |
2.3 inches |
0.7 inches |
260ps |
81ps | 1.3 inches | 0.7 inches |
147ps |
76ps |
A2 |
1.9 inches |
0.5 inches |
215ps |
53ps |
2.3 inches | 0.9 inches |
257ps |
98ps |
A3 |
1.6 inches |
0.2 inches |
184ps |
35ps |
1.9 inches | 0.8 inches |
217ps |
72ps |
A4 |
1.7 inches |
0.4 inches |
196ps |
39ps |
1.8 inches | 0.8 inches |
200ps |
93ps |
A5 |
2 inches |
0.6 inches |
225ps |
67ps |
1.6 inches | 0.6 inches |
184ps |
67ps |
A6 |
2.4 inches |
0.8 inches |
270ps |
94ps |
1.8 inches | 0.9 inches |
201ps |
80ps |
A7 |
N/A | N/A | N/A | N/A | 1.9 inches | 1 inch |
217ps |
97ps |
A8 |
N/A | N/A | N/A | N/A | 1 inch | 0.4 inches |
111ps |
32ps |
B1 |
0.8 inches |
0.8 inches |
84ps | 84ps |
1.3 inches |
0.8 inches |
140ps |
79ps |
B2 |
0.8 inches | 0.8 inches | 84ps | 84ps |
2.2 inches |
0.7 inches |
246ps | 77ps |
B3 |
0.8 inches | 0.8 inches | 84ps | 84ps |
1.9 inches |
0.6 inches |
209ps |
70ps |
B4 |
0.8 inches | 0.8 inches |
84ps |
84ps |
1.7 inches |
0.6 inches |
191ps |
70ps |
B5 |
0.8 inches | 0.8 inches | 84ps | 84ps |
1.8 inches |
0.5 inches |
200ps |
52ps |
B6 |
0.8 inches | 0.8 inches | 84ps | 84ps |
1.7 inches |
0.8 inches |
192ps |
79ps |
B7 |
N/A | N/A |
N/A |
N/A |
2 inches |
0.9 inches |
222ps |
77ps |
B8 |
N/A | N/A |
N/A |
N/A |
1 inch |
0.5 inches |
114ps |
55ps |