SCEU026 February 2024 SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , SN74LVC8T245 , SN74LVC8T245-Q1 , SN74LXC8T245 , SN74LXC8T245-Q1 , TXV0106 , TXV0106-Q1 , TXV0108 , TXV0108-Q1
The TXV devices feature the 6-channel fixed direction option and the direction control 8-channel option. The 8-ch option allows designers to configure the direction of data flow through the use of the direction control pin. The translators are designed for push-pull IOs. The physical boards are shown in Figure 3-1.
Table 3-1 shows a generic comparison between the AXC, AVC and TXV families.
Parameter | TXV | AVC | AXC |
---|---|---|---|
Operating Range | 1.65 V to 3.6 V | 1.2 V to 3.6 V | 0.65 V to 3.6 V |
Max Drive Strength per Channel | 12 mA | 12 mA | 12 mA |
Icc Quiescent Current(8T) | 22 μA | 25 μA | 55 μA |
Input Leakage Current | 1 μA | 1 μA | 1 μA |
Max Data Rate(8T) | 500 Mbps | 320 Mbps | 380 Mbps |
Tr / Tf(1.8/3.3VccAB) at 15pF, 125MHz (typ)(1) | 752 ps | 1.2 ns | 1.2 ns |
tSKO (1.8/3.3,VccA/B) @15pF, 125MHz | 130 ps | 147 ps | 168 ps |
tPD (1.8/3.3,VccA/B) @15pF 125MHz (typ)(1) | 1.9 ns | 2.2 ns | 3.0 ns |
The various packages which the EVM supports are listed in Table 3-2.
Version | Package | Device Populated |
---|---|---|
6-Channel | BQB | TXV0106BQB |
8-Channel | RGY, RHL | TXV0108RGY |
The TXV-EVM is not built as a single-purpose EVM. The TXV-EVM supports all devices with P2P compatibility listed in Table 3-3.