SCEU026 February 2024 SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , SN74LVC8T245 , SN74LVC8T245-Q1 , SN74LXC8T245 , SN74LXC8T245-Q1 , TXV0106 , TXV0106-Q1 , TXV0108 , TXV0108-Q1
The EVMs have standard 100-mil headers for the power supplies, inputs and outputs pins (as well as the output enable and direction pin if applicable), with the signal and power and ground sides labeled for easy connection as shown in Figure 3-1. The silkscreen indicates the pin function.