SCEU026 February 2024 SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , SN74LVC8T245 , SN74LVC8T245-Q1 , SN74LXC8T245 , SN74LXC8T245-Q1 , TXV0106 , TXV0106-Q1 , TXV0108 , TXV0108-Q1
Table 4-2 lists the EVM bill of materials for both TXV0106-EVM and TXV0108-EVM.
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 |
2 |
Printed Circuit Board | Any | |||
C1, C2 | 4 | 0.1uF | CAP, CERM, 0.1µF, 16V, +/- 10%, X7R, 0402 | 0402 | 0402YC104KAT2A | AVX |
DIR, J_VCCA, J_VCCB, JA_1, JA_2, JA_3, JA_4, JA_5, JA_6, JA_7, JA_8, JB_1, JB_2, JB_3, JB_4, JB_5, JB_6, JB_7, JB_8, OE |
35 |
Header, 100mil, 2x1, Tin, TH |
Header 2x1 | 90120-0122 | Molex | |
RD_OE, RU_DIR |
3 |
10k |
RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
CRCW040210K0JNED |
Vishay-Dale |
RDA1, RDA2, RDA5, RDA6, RDA_2, RDA_3, RDA_4, RDA_5, RDA_6, RDA_7 |
10 |
1.00M |
RES, 1.00M, 1%, 0.063 W, 0402 | 0402 | RC0402FR-071ML | Yage10 America |
SMA_A3, SMA_A4, SMA_A_1, SMA_A8, SMA_B_1, SMA_B_8 |
6 | Connector, SMA Jack |
CONN_SMA_RCPT |
CONSMA003-062-G | Linx Technologies | |
Rt1 , Rt2, Rt3, Rt4, Rt5, Rt6, Rta1, Rta2, Rta3, Rta4, Rta5, Rta6, Rta7, Rta8 |
14 | 50 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040249R9FKED | Vishay-Dale |
U1 - TXV0106 |
1 |
6-Bit Low-Skew Voltage Translator | WQFN16 | TXV0106BQB | Texas Instruments | |
U1 - TXV0108 |
1 |
8-Bit Low-Skew Voltage Translator | VQFN24 | TXV0108RGY | Texas Instruments |