Key Features: SN74LVCxxxx
- Huge portfolio of logic
functions.
- LVC: 4+ channels per package.
- Over-voltage tolerant inputs allow
unidirectional down-translation with any function.
- High-drive outputs (up to 32
mA).
- Up to 250-Mbps operation.
- Ioff supports
partial-power-down mode operation.
- Packaging Options:
Key Features: SN74LVCxGxxxx
- Put one, two, or three channels of
any logic function right where they are needed.
- Configurable gates available ('57,
'58, '97, '98, '99 functions).
- Over-voltage tolerant inputs allow
unidirectional down-translation with any gate or buffer.
- High-drive outputs (up to 32
mA).
- Up to 250-Mbps operation.
- Ioff supports
partial-power-down mode operation.
- Packaging Options:
- SOT-23
- SC70
- X2SON
- SOT-5X3
- SON
- DSBGA
Key Features: SN74LVCxTxxxx
- LVCxT: Up and Down Translation
Across 1.65 V to 5.5 V.
- 1, 2, 8, or 16 channels per
device.
- High-drive outputs (up to 32
mA).
- Up to 250-Mbps operation.
- Ioff supports
partial-power-down mode operation.
Find the right LVC family logic and
voltage level translation devices through the online parametric search tool.