SCLA047 July 2021 SN74HCS244-Q1 , SN74LVC1G34
Part Number | AEC-Q100 | VCC Range | Channels | Features |
---|---|---|---|---|
SN74LVC1G34 | 1.65 V – 5.5 V | 1 |
High Drive Strength – 32 mA Over-voltage tolerant inputs |
|
SN74HCS125 | 2 V – 6 V | 4 |
Schmitt-trigger inputs Input and output clamp diodes Three-state outputs |
|
SN74HCS125-Q1 | ✓ | |||
SN74AUC245 | 0.8 V – 2.7 V | 8 |
Flow-through pinout Selectable direction Ultra high speed (tpd < 5ns) |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.