SCLA071 August   2024 TPLD1201 , TPLD1201-Q1 , TPLD1202 , TPLD1202-Q1 , TPLD801 , TPLD801-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1What is a Lookup Table
  5. 2Thinking About a Lookup Table as a MUX
  6. 3How to Configure a Lookup Table
  7. 4Using Lookup Tables to Reduce Schematic
  8. 5Summary
  9. 6References

Summary

The Lookup Table is a great, flexible way to incorporate logic needed for a system. Utilizing the LUTs available in the TPLD family means changes to logic can be quick without requiring board changes. Using InterConnect Studio makes configuring a LUT easy, and can condense discrete logic designs into one device.

More information for the TPLD family of devices can be found at Programmable Array Logic Circuits for Military Applications, and refer to Table 5-1 for some available devices and evaluation modules to prototype.

Table 5-1 Order Table
Device EVM
All TPLD TPLD-PROGRAM
TPLD1201RWBR TPLD1201-RWB-EVM