SCLS243Q October 1995 – July 2024 SN54AHCT573 , SN74AHCT573
PRODUCTION DATA
PARAMETER | TA = 25°C | –55°C to
125°C SN54AHCT573 | –40°C to
85°C SN74AHCT573 | –40°C to
125°C SN74AHCT573 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
tw | Pulse duration, LE high | 5 | 5 | 5 | 5 | ns | ||||
tsu | Setup time, data before LE↓ | 3.5 | 3.5 | 3.5 | 3.5 | ns | ||||
th | Hold time, data after LE↓ | 1.5 | 1.5 | 1.5 | 1.5 | ns |