SCPA070 june 2023 TCAL6408 , TCAL6416 , TCAL9538 , TCAL9539 , TCAL9539-Q1
Agile I/O’s offer programmable internal pull-up or pull-down resistors accessed by register addressing. The user has the ability to internally connect a weak pull-up or pull-down resistor (approximately 100 kΩ) onto the p-port pad. Figure 3-1 is a functional diagram that shows the internal connection and control block for programmable pull-up or pull-down resistors. Pull-up or pull-down resistors are disabled when the p-port is configured as an output.