Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TCA9548A Low-Voltage 8-Channel I2C Switch with Reset
1 Features
- 1-to-8 Bidirectional translating switches
- I2C Bus and SMBus compatible
- Active-low reset input
- Three address pins, allowing up to eight TCA9548A devices on the I2C bus
- Channel selection through an I2C Bus, in any combination
- Power up with all switch channels deselected
- Low RON switches
- Allows voltage-level translation between 1.8V,
2.5V, 3.3V, and 5V buses
- No glitch on power up
- Supports hot insertion
- Low standby current
- Operating power-supply voltage range of
1.65V to 5.5V
- 5-V Tolerant inputs
- 0 to 400kHz Clock frequency
- Latch-up performance exceeds 100mA Per JESD 78,
class II
- ESD Protection exceeds JESD 22
- ±2000V Human-body model (A114-A)
- 200V Machine model (A115-A)
- ±1000V Charged-device
model (C101)
2 Applications
- Servers
- Routers (telecom switching equipment)
- Factory Automation
- Products with I2C target address conflicts (such as multiple, identical temperature sensors)