SCPS221G October 2010 – November 2018 TCA9406
PRODUCTION DATA.
For this design example, use the parameters listed in . And make sure the VCCA ≤ VCCB.
DESIGN PARAMETER | EXAMPLE VALUE | |||
---|---|---|---|---|
Input voltage range | 1.65 to 3.6 V | |||
Output voltage range | 2.3 to 5.5 V |