All trademarks are the property of their respective owners.
This document contains information for ISO6720/ISO6720-Q1 and ISO6720F/ISO6720F-Q1 (8-D and 8-DWV package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the functional block diagram of one channel of ISO6720/ISO6720-Q1 and ISO6720F/ISO6720F-Q1 for reference.
ISO6720/ISO6720-Q1 and ISO6720F/ISO6720F-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.