SFFS222 October 2023 TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
TMS320F280015x has dual 32-bit C28x CPUs in Lockstep, enabling the device to achieve ASIL B functional safety device rating with less software overhead. This is a powerful 32-bit floating-point microcontroller unit (MCU) that lets system integrator to access crucial control peripherals, differentiated analog, and nonvolatile memory on a single device.
The C28x CPU is further boosted by the Trigonometric Math Unit (TMU) accelerator that enables fast execution of algorithms with trigonometric operations common in transforms and torque loop calculations. The Cyclic Redundancy Check unit (VCRC) accelerator includes registers and instructions to support CRC algorithms. Users may refer to Accelerators: Enhancing the Capabilities of the C2000™ MCU Family to see how the accelerators can be employed to increase the performance of the MCU in many real-time applications.
The TMS320F280015x supports up to 256KB (128KW) of on-chip flash memory with error correction code (ECC) and up to 36KB (18KW) of SRAM with parity or ECC.
High performance analog and control peripherals are also integrated to further enable system consolidation. Independent 12-bit ADCs provide precise and efficient management of multiple analog signals, which ultimately boosts system throughput. The Comparator Subsystem (CMPSS) with windowed comparators allows for protection of power stages when current limit conditions are exceeded or not met. Other control peripherals include Enhanced Pulse Width Modulation (ePWM), Enhanced Capture (eCAP), Enhanced Quadrature Encoder Pulse (eQEP) and Embedded Pattern Generator (EPG).
Peripherals such as Controller Area Network (CAN) (ISO11898-1/CAN 2.0B-compliant), Controller Area Network with Flexible Data Rate (CAN FD/MCAN), Inter-Integrated Communication (I2C) Bus, Local Interconnect Network (LIN), Serial Communications Interface (SCI), Serial Peripheral Interface (SPI), extend connectivity of TMS320F280015x MCU.
The device configurations supported by this functional safety manual for TMS320F280015x MCUs is outlined in the TMS320F280015x Real-Time Microcontrollers data sheet. Not all variants are available in all packages or all temperature grades. To confirm availability, contact your local Texas Instruments sales and marketing.