SFFS222 October 2023 TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
Configuration registers are typically configured once in the beginning and hold their value until the particular task execution. Periodic read back of configuration registers can provide a diagnostic for inadvertent writes or disturbances to these registers.
The diagnostic coverage can be improved by extending the test to include read back of the flag registers that are expected to remain constant (PLL lock status, eQEP phase error flag, and so forth) during the device operation as well. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.
The diagnostic coverage of some peripherals can be further enhanced by applying some module specific tests as follows: