SFFS689 December 2023 TPS2663
The failure mode distribution estimation for TPS2663 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
OUT HIZ or no output | 35% |
OUT not in specification – voltage or timing | 40% |
IMON not in specification – current or timing | 5% |
PLIM not in specification – power or timing | 5% |
PGOOD/FLT fails to trip or false trip | 5% |
OUT stuck on | 5% |
Short circuit any two pins | 5% |