SGLS164A April   2003  – October 2024 UC2842AQ , UC2843AQ , UC2845AQ

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Electrical Characteristics
    4. 5.4 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Functional Block Diagram
  9. Application and Implementation
    1. 8.1 Application Information
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

UC2842AQ UC2843AQ UC2844AQ UC2845AQ D 8-Pin Package (Top View) Figure 4-1 D 8-Pin Package (Top View)
Table 4-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME NO.
COMP 1 O Outputs the low impedance 1-MHz internal error amplifier that is also the input to the peak current limit or PWM comparator, with an open-loop gain (AVOL) of 90 dB. This pin is capable of sinking a maximum of 6 mA and is not internally current limited.
VFB 2 I Input to the error amplifier that can be used to control the power converter voltage feedback loop for stability
ISENSE 3 I Input to the peak current limit, PWM comparator of the controllers. When used in conjunction with a current sense resistor, the error amplifier output voltage controls the power systems cycle-by-cycle peak current limit. The maximum peak current sense signal is internally clamped to 1 V. See the Functional Block Diagram
RT/CT 4 I Input to the internal oscillator that is programmed with an external timing resistor (RT) and timing capacitor (CT). See Oscillator for information on properly selecting these timing components. TI recommends using capacitance values from 470 pF to 4.7 nF. TI also recommends that the timing resistor values chosen be from 5 kΩ to 100 kΩ.
GND 5 GND Controller signal ground.
OUTPUT 6 O Output of 1-A totem pole gate driver. This pin can sink and source up to 1 A of gate driver current. A gate driver resistor must be used to limit the gate driver current.
VCC 7 I

Analog controller bias input that provides power to the device. Total VCC current is the sum of the quiescent VCC current and the average OUTPUT current. Knowing the switching frequency and the MOSFET gate charge, Qg, the average OUTPUT current can be calculated from:

IOUTPUT = Qg × fSW

A bypass capacitor, typically 0.1 µF, connected directly to GROUND with minimal trace length, is required on this pin. An additional bypass capacitor at least 10 times greater than the gate capacitance of the main switching FET used in the design is also required on VCC.

VREF 8 O Bias input to the gate driver. This pin must have a biasing capacitor that is at least 10 times greater than the gate capacitance of the main switching FET used in the design.
UC2842AQ UC2843AQ UC2844AQ UC2845AQ D 14-Pin Package (Top View) Figure 4-2 D 14-Pin Package (Top View)
Table 4-2 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME NO.
COMP 1 I/O Error amplifier compensation pin
NC 2 - Do not connect
VFB 3 I Error amplifier input
NC 4 - Do not connect
ISENSE 5 I Current sense comparator input
NC 6 - Do not connect
RT/CT 7 I/O Oscillator RC input
PWR GND 8 GND Output PWM ground terminal
GND 9 GND Device power supply ground terminal
OUTPUT 10 O PWM Output
VS 11 - Output PWM positive voltage supply
VCC 12 - Device positive voltage supply
NC 13 - Do not connect
VREF 14 O Oscillator voltage reference
I = Input, O = Output, I/O = Input or Output, GND = Ground.