SGLS178I August 2003 – November 2024 LM2902-Q1 , LM2902B-Q1 , LM2902BA-Q1
PRODUCTION DATA
Supply voltages larger than specified in the recommended operating region can permanently damage the device (see Section 5.1).
Place 0.1µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Section 8.4.