SGLS384B May 2008 – October 2024 UC2843A-Q1
PRODUCTION DATA
During system start-up, VCC voltage starts to rise from 0. Before the VCC voltage reaches its corresponding start threshold, the device is operating in UVLO mode. After the UVLO turn start-up threshold is met the device will become active and the reference will come up to 5 V.