SLAA649G October 2014 – August 2021 MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2013-EP , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2254 , MSP430F2272 , MSP430F2274 , MSP430F2274-EP , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F249-EP , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430F2619S-HT , MSP430FR2032 , MSP430FR2033 , MSP430FR2110 , MSP430FR2111 , MSP430FR2153 , MSP430FR2155 , MSP430FR2310 , MSP430FR2311 , MSP430FR2353 , MSP430FR2355 , MSP430FR2433 , MSP430FR2475 , MSP430FR2476 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2230-EP , MSP430G2231 , MSP430G2231-EP , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2302-EP , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2332-EP , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2444 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2544 , MSP430G2553 , MSP430G2744 , MSP430G2755 , MSP430G2855 , MSP430G2955 , MSP430I2020 , MSP430I2021 , MSP430I2030 , MSP430I2031 , MSP430I2040 , MSP430I2041
The main differences in the FR4xx general-purpose I/O (GPIO) pins are:
To prevent cross currents during startup of the device, all port pins are high-impedance with Schmitt triggers and module functions are disabled. To enable the I/O functions after a BOR reset, first configure the ports, and then clear the LOCKLPM5 bit. For details, see the section on configuration after reset in the digital I/O chapter of the MSP430FR4xx and MSP430FR2xx family user's guide.
During LPMx.5 the I/O pin states are held and locked based on the settings before entry to LPMx.5, regardless of the default I/O register settings. Only the pin conditions are retained. All port configuration register settings such as PxDIR, PxREN, PxOUT, PxIES, and PxIE contents are lost and must be reconfigured after exit from LPMx.5. After wake from LPMx.5, the LOCKLPM5 bit can be cleared to release I/O pin conditions and I/O interrupt configuration. For details, see the section on configuration for LPMx.5 low-power modes in the digital I/O chapter of the MSP430FR4xx and MSP430FR2xx family user's guide.
To prevent a floating input and to reduce power consumption, unused I/O pins should be configured as I/O function, output direction, and left unconnected on the PCB. Alternatively, the integrated pullup or pulldown resistor can be enabled by setting the PxREN bit of the unused pin to prevent a floating input.
In the MSP430FR413x and MSP430FR203x MCUs, some pins are not bonded out in packages with fewer pins than the 64-pin PM package. Configure these unbonded pins as unused port pins. See Table 8-1 for the unbonded pins for different MSP430FR413x and MSP430FR203x packages.
Unbonded Pins for FR413x and FR203x Package G56(1) | Unbonded Pins for FR413x and FR203x Package G48(1) |
---|---|
P5.6/L38 | P5.6/L38 |
P5.7/L39 | P5.7/L39 |
P6.6/L22 | P6.6/L22 |
P6.7/L23 | P6.7/L23 |
P7.6/L6 | P7.6/L6 |
P7.7/L7 | P7.7/L7 |
P8.0/SMCLK/A8 | P8.0/SMCLK/A8 |
P8.1/ACLK/A9 | P8.1/ACLK/A9 |
P8.2/TA1CLK | |
P8.3/TA1.2 | |
P5.4/L36 | |
P5.5/L37 | |
P6.4/L20 | |
P6.5/L21 | |
P7.4/L4 | |
P7.5/L5 |