SLAA649G October 2014 – August 2021 MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2013-EP , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2254 , MSP430F2272 , MSP430F2274 , MSP430F2274-EP , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F249-EP , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430F2619S-HT , MSP430FR2032 , MSP430FR2033 , MSP430FR2110 , MSP430FR2111 , MSP430FR2153 , MSP430FR2155 , MSP430FR2310 , MSP430FR2311 , MSP430FR2353 , MSP430FR2355 , MSP430FR2433 , MSP430FR2475 , MSP430FR2476 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2230-EP , MSP430G2231 , MSP430G2231-EP , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2302-EP , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2332-EP , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2444 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2544 , MSP430G2553 , MSP430G2744 , MSP430G2755 , MSP430G2855 , MSP430G2955 , MSP430I2020 , MSP430I2021 , MSP430I2030 , MSP430I2031 , MSP430I2040 , MSP430I2041
The LCD_E module is supported in the FR4xx family, and the LCD_C module is supported in the FR6xx family. For the detailed design differences for the LCD modules of MSP430 devices, see Designing With MSP430™ MCUs and segment LCDs.
Table 8-4 summarizes the key differences between the LCD_E and LCD_C modules.
Feature | LCD_E (FR4xx) | LCD_C (FR6xx) |
---|---|---|
Supported types of LCDs | Static, 2-, 3-, 4-, 5-, 6-, 7, 8-mux | Static, 2-, 3-, 4-, 5-, 6-, 7, 8-mux |
LCD bias modes | 1/3 bias | 1/2 bias and 1/3 bias |
Flexible configuration for COM and segment pins | Yes | NO |
LCD clock selection | ACLK, XT1, VLO | ACLK, VLO |
Interrupt capabilities | Yes (three sources) | Yes (4 sources) |
Dual memory display | Yes | Yes |
Charge pump voltage with external voltage reference | Programmable (15 levels) | Programmable (15 levels) |
Low-power waveforms mode | Yes | Yes |
LCD blinking memory | Yes | Yes |
External pins | R13, R23, R33, LCDCAP0, LCDCAP1 | R03, R13, R23, R33 |
LPM3.5 | Supported | Not supported |
Maximum LCD voltage (VLCD,typ) | 3.44 V | 3.44 V |
Number of LCD pins | Up to 4×60 or 8×56 | Up to 4×50 or 8×46 |