SLAA856A July   2018  – July 2021 TAS5825M

 

  1.   Trademarks
  2. 1General Overview
  3. 2Advanced Emission Suppression
    1. 2.1 Spread Spectrum Modulation
    2. 2.2 Dephase and Multi-Device Phase Synchronization
  4. 3Printed Circuit Board Design for EMC
    1. 3.1 Printed Circuit Board Layout
    2. 3.2 Ferrite Bead Filter
    3. 3.3 Power Supply and Speaker Wires
    4. 3.4 TAS5825M Device Configurations
  5. 4TAS5825M EMI Test Results
    1. 4.1 EN55022 Radiated Emission Results
    2. 4.2 EN55022 Conducted Emission Results
    3. 4.3 Conclusions
  6. 5Revision History

Power Supply and Speaker Wires

When performing the conducted emission test, it is essential to keep the AC power cable away from the speaker cables. This prevents stray signals from coupling to power source and other potential unintended radiators or conductors.

When ferrite bead filters are used, an AC to DC adapter with an EMI filter is required to pass conducted EMI. Most applications (for example TVs, Voice Controlled Speakers, Wireless Speakers and Sound Bars) that need a 110 V / 220 V AC power supply usually have already included an EMI filter in the AC to DC adapter. Some applications use DC power supplies. They need a simple EMI filter on the PVDD supply. Refer to this application note: AN-2162 Simple Success With Conducted EMI From DC to DC Converters (SNVA489C).