SLAA866A December 2018 – September 2024 DAC161S997 , DAC7311 , DAC8560 , DAC8830
Loop Supply Voltage | DAC Output Voltage | Output Current | Error |
---|---|---|---|
12V–36V | 0V–3V | 4mA–20mA | <1% FSR |
The loop powered current transmitter regulates the current in series loop consisting of the power supply, transmitter, and load resistance. The active circuitry in the transmitter derives power from the loop current, meaning the current consumption of all devices must be less than the zero-scale current, which can be as low as 3.5mA in some applications. A regulator steps down the loop voltage to supply the DAC, op amp and additional circuitry. The op amp biases the transistor to regulate the current flowing from Loop+ to Loop-. The circuit is commonly used in 2-wire field sensor-transmitters such as Flow Transmitters, Level Transmitters, Pressure Transmitters, and Temperature Transmitters.
The output current transfer function is:
1. Select a large ratio of R3/R4:
2. Calculate R2 based on the zero-scale current (4mA), regulator voltage, and gain ratio (R3/R4).
3. Calculate R1 to set the full-scale current based on the full-scale DAC voltage and current span of 16mA.
4. Calculate the zero-scale output current based on the chosen resistance values.
5. Calculate the full-scale current based on the chosen resistor values.
Device | Key Features | Link | Other Possible Devices |
---|---|---|---|
DACs | |||
DAC7311 | 12-bit resolution, single channel, ultra-low power, 1 LSB INL, SPI, 2V to 5.5V supply | 12-bit, single-channel, ultra-low power DAC in 6-pin SC70 package for battery powered applications | Precision DACs (≤10 MSPS) |
DAC8560 | 16-bit resolution, single channel, internal reference, low power, 4 LSB INL, SPI, 2V to 5.5V supply | 16bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package | Precision DACs (≤10 MSPS) |
DAC8830 | 16-bit resolution, single channel, ultra-low power, unbuffered output, 1 LSB INL, SPI, 2.7V to 5.5V supply | 16-bit, single-channel, ultra-low power, voltage output DAC | Precision DACs (≤10 MSPS) |
DAC161S997 | 16-bit, 4-20mA current output, 100uA supply current, SPI, 2.7V to 3.3V supply | 16-Bit Precision DAC With Internal Reference and 4mA-to-20mA Current Loop Drive | Precision DACs (≤10 MSPS) |
Amplifiers | |||
TLV9001 | Low-Power, 0.4mV Offset, Rail-to-Rail I/O, 1.8V to 5.5V supply | One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier | Operational amplifiers (op amps) |
OPA317 | Zero-Drift, Low-Offset, Rail-to-Rail I/O, 35uA supply current max, 2.5V to 5.5V supply | Low Offset, Rail-to-Rail I/O Operational Amplifier | Operational amplifiers (op amps) |
OPA333 | microPower, Zero-Drift, Low Offset, Rail-to-Rail I/O, 1.8V to 5.5V supply | Micropower, 1.8-V, 17-µA zero-drift CMOS precision operational amplifier | Operational amplifiers (op amps) |
Texas Instruments, Low Cost Loop-Powered 4-20mA Transmitter EMC/EMI Tested, TIPD158 reference design
Texas Instruments, 4-20mA Current Loop Transmitter, TIDA-00648 reference design
Texas Instruments, Highly-Accurate, Loop-Powered, 4mA to 20mA Field Transmitter with HART® Modem, TIDA-01504 reference design
Texas Instruments, source files for SLAA866, SLAC782 software support