SLAA870 February   2019 AFE7422 , AFE7444

 

  1.   Evaluating the frequency hopping capability of the AFE74xx
    1.     Trademarks
    2. 1 Introduction
    3. 2 Phase Coherency vs Phase Continuity
    4. 3 AFE74xx Architecture
      1. 3.1 AFE74xx Receivers: Multiband DDC
      2. 3.2 AFE74xx Transmitters: Multiband DUC
      3. 3.3 Numerically Controlled Oscillator (NCO)
        1. 3.3.1 Programming the NCO frequency
          1. 3.3.1.1 Example: Programming NCO to 1700MHz
        2. 3.3.2 Direct Digital Synthesis (DDS) Mode
    5. 4 Frequency Hopping Methods
      1. 4.1 Maintaining Phase Continuity
        1. 4.1.1 Phase Continuous Hop Time
          1. 4.1.1.1 Serial Peripheral Interface (SPI)
          2. 4.1.1.2 Test Setup
          3. 4.1.1.3 Software Configuration
          4. 4.1.1.4 Test Results
      2. 4.2 Maintaining Phase Coherency
        1. 4.2.1 TX NCO Hopping Using SPI
          1. 4.2.1.1 TX NCO Switch Using SPI Hop Time
            1. 4.2.1.1.1 Software Configuration
            2. 4.2.1.1.2 Test Results
          2. 4.2.1.2 AFE74xx DAC Settling Time
            1. 4.2.1.2.1 Hardware Setup
            2. 4.2.1.2.2 Software Configuration
            3. 4.2.1.2.3 Test Results
        2. 4.2.2 RX NCO Hopping Using the GPIO Pins
          1. 4.2.2.1 Test Setup
          2. 4.2.2.2 Software Configuration
          3. 4.2.2.3 Test Results
    6. 5 NCO Frequency Resolution Versus Hop Time
    7. 6 Fast Frequency Hopping With the Load and Switch
    8. 7 Register Addresses
    9. 8 References

Introduction

Frequency hopping describes a method in which communication systems rapidly change the operating frequency for a specific application. Applications such as radar, electronic warfare (EW), and communications use frequency hopping in order to avoid interference, avoid detection, or find signals that are attempting to remain undetected. The faster these systems can change frequencies, or frequency hop, the more agile these systems become, thus increasing the chance to avoid interference and detection. In a traditional frequency hopping system, where an analog mixer and PLL or VCO is used as a local oscillator, changing frequencies can take quite a long time. As RF sampling has become more prevalent, frequency hopping is moving toward a NCO-based hopping technique.