SLAA934A December   2019  – December 2024 TPS732-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOT-223 (DCQ) Package
    2. 2.2 VSON (DRB) Package
    3. 2.3 SOT-23 (DBV) Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOT-223 (DCQ) Package
    2. 4.2 VSON (DRB) Package
    3. 4.3 SOT-23 (DBV) Package
  7. 5Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the TPS732-Q1 (SOT-223 (DCQ), VSON (DRB), and SOT-23 (DBV) packages). The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-5 through Table 4-13 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality.
BNo device damage, but loss of functionality.
CNo device damage, but performance degradation.
DNo device damage, no impact to functionality or performance.

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Device operates at free-air temperatures between -40°C and 150°C
  • Device operates at an input voltage of at least 1.7V and no more than 5.5V
  • Device operates according to all recommended operating conditions and does not exceed the absolute maximum ratings