SLAAE28A November 2021 – March 2022 DAC43204 , DAC53004 , DAC53204 , DAC53204W , DAC63004 , DAC63204
1: //SYNTAX: WRITE <REGISTER NAME (Hex code)>, <MSB DATA>, <LSB DATA>
2: //Configure GPI for deep-sleep trigger and enable deep-sleep function
3: WRITE GPIO-CONFIG(0x24), 0x40, 0x01
4: //Write DAC0 margin high code
5: //With 16-bit left alignment 0x200 becomes 0x8000
6: WRITE DAC-0-MARGIN-HIGH(0x01), 0x80, 0x00
7: //Write DAC0 margin low code
8: WRITE DAC-0-MARGIN-LOW(0x02), 0x00, 0x00
9: //Set the CODE-SETP to 1 LSB and SLEW-RATE to 4 µs/step
10: WRITE DAC-0-FUNC-CONFIG(0x06), 0x00, 0x01
11: //Power-up voltage output on channel 0, internal reference disabled
12: WRITE COMMON-CONFIG(0x1F), 0x0F, 0xF9
13: //Enable the GPI, save settings to NVM
14: WRITE COMMON-TRIGGER(0x20), 0x00, 0x02
15: //Trigger for channel 0 margin high
16: WRITE COMMON-DAC-TRIG(0x21), 0x02, 0x00
17: //Trigger for channel 0 margin low
18: WRITE COMMON-DAC-TRIG(0x21), 0x04, 0x00
1: //SYNTAX: WRITE <REGISTER NAME (Hex code)>, <MSB DATA>, <LSB DATA>
2: //Configure GPI for deep-sleep trigger and enable deep-sleep function
3: WRITE GPIO-CONFIG(0x24), 0x40, 0x01
4: //Write DAC0 margin high code
5: //With 16-bit left alignment, 0xFF becomes 0xFF00
6: WRITE DAC-0-MARGIN-HIGH(0x01), 0xFF, 0x00
7: //Write DAC0 margin low code
8: //With 16-bit left alignment, 0x80 becomes 0x8000
9: WRITE DAC-0-MARGIN-LOW(0x02), 0x80, 0x00
10: //Set the CODE-SETP to 1 LSB and SLEW-RATE to 4 µs/step
11: WRITE DAC-0-FUNC-CONFIG(0x06), 0x00, 0x01
12: //Power-up current output on channel 0, internal reference disabled
13: WRITE COMMON-CONFIG(0x1F), 0x0F, 0xFE
14: //Enable the GPI, save settings to NVM
15: WRITE COMMON-TRIGGER(0x20), 0x00, 0x02
16: //Trigger for channel 0 margin high
17: WRITE COMMON-DAC-TRIG(0x21), 0x02, 0x00
18: //Trigger for channel 0 margin low
19: WRITE COMMON-DAC-TRIG(0x21), 0x04, 0x00