SLAAE49 February 2022 DAC43204 , DAC53004 , DAC53204 , DAC53204W , DAC63004 , DAC63204
The DAC codes for the 10-bit DAC53204 can be calculated by:
VDAC is calculated by:If a 5-V VDD is used as the reference, the high and low DAC codes become:
This is rounded to 1023d and 819d to give a high value of 4.995 V and low value of 3.999 V. This configuration compensates the VBE voltage drop caused by temperature, collector current, and aging of the BJT. A BJT provides a smaller VBE drop as compared to a typical gate-source voltage (VGS) drop of a MOSFET.The DACx3204 can be programmed with the initial register settings described in the Register Settings section using I2C or SPI. The initial register settings can be saved in the NVM by writing a 1 to the NVM-PROG field of the COMMON-TRIGGER register. After programming the NVM, the device loads all registers with the values stored in the NVM after a reset or a power cycle.