SLAAE64 may 2023 AFE58JD48 , DAC81001 , DAC8801 , DAC8830 , OPA2210 , REF5010 , REF5040 , THS4130
The OPA2210 precision operational amplifier (op amp) is built on TI's precision, super-beta, complementary bipolar semiconductor process, which achieves very low-voltage noise density (2.2 nV/√Hz at 1 kHz) with rail-to-rail output swing to maximize the dynamic range. This op amp is specified over a wide dual power-supply range of ±2.25 V to ±18 V.