SLAAE64 may 2023 AFE58JD48 , DAC81001 , DAC8801 , DAC8830 , OPA2210 , REF5010 , REF5040 , THS4130
This article described three approaches to design a low-noise drive circuit for the control voltage in TGC applications. For any ultrasound application, TGC is an important phenomenon. The ultrasound receive AFE includes a voltage-controlled attenuator for implementing TGC functionality that operates using a control voltage generated using external circuitry. The control voltage characteristics are used for defining the external DAC and amplifier specifications. This application notes explained the details of each approach. Table 3-1 compares each approach.
Scheme | Proposal 1 (R-2R DAC) | Proposal 2 (M-DAC) | Proposal 3 (Low-noise R-2R DAC) |
---|---|---|---|
DAC device | DAC8830 | DAC8801 | DAC81001 |
DAC Resolution and Type | 16-bit (R-2R-DAC with Unbuffered Voltage) | 14-bit (M-DAC with Unbuffered Current) | 16-bit (R-2R-DAC with Unbuffered Current) |
DAC noise (nV/) | 10 | 12 | 7 |
Number of op-amps | 2 (OPA2210) | 2 (OPA2210) | 2 (OPA2210) |
Number of FDAs | 1 (THS4130) | 1 (THS4130) | 1 (THS4130) |
Reference Voltage | 4.096 V (REF5040) | 10 V (REF5010) | 10 V (REF5010) |
Simulated total output noise (nV/) at 1 kHz | 4.08 | 1.70 | 0.97 |
Power Supplies Required |
|
|
|
Drive channel | 16 | 32–64 | ≤ 192 |