SLAAE71 December 2022 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
The power management and clock unit (PMCU) provides all power, clocking, reset, and system control services for the device, which is the key peripheral that influences the low-power performance. The following sections help users better understand this peripheral to implement the strategies in Section 3 easily. This section describes the low-power related features and attentions in PMCU. For other features, detailed peripheral description, and register control, refer to the technical reference manual.