SLAAE71 December   2022 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
  4. 2Low-Power Features in PMCU
    1. 2.1 Overview
      1. 2.1.1 Power Domains and Power Modes
      2. 2.1.2 Power Management (PMU)
        1. 2.1.2.1 Supply Supervisors
        2. 2.1.2.2 Peripheral Power Control
        3. 2.1.2.3 VBOOST for Analog Muxes
      3. 2.1.3 Clock Module (CKM)
        1. 2.1.3.1 Oscillators
        2. 2.1.3.2 Clocks
      4. 2.1.4 System Controller (SYSCTL)
        1. 2.1.4.1 Asynchronous Fast Clock Requests
        2. 2.1.4.2 Shutdown Mode Handling
  5. 3Low-Power Optimization
    1. 3.1 Low-Power Basics
    2. 3.2 MSPM0 Low-Power Feature Use
      1. 3.2.1 Low-Power Modes
      2. 3.2.2 System Clock and Peripheral Operation Frequency
      3. 3.2.3 I/O Configuration
      4. 3.2.4 Event Manager
      5. 3.2.5 Analog Peripheral Low-Power Features
      6. 3.2.6 Run Code From RAM
    3. 3.3 Software Coding Strategies
    4. 3.4 Hardware Design Strategies
  6. 4Power Consumption Measurement and Evaluation
    1. 4.1 Current Evaluation
    2. 4.2 Current Measurement
      1. 4.2.1 Current Measurement

Current Measurement

The common used tools are the multimeter and oscilloscope. For normal multimeter, it may be an easiest tool to evaluate the power consumption, but it is limited by its low sampling speed and no time stamps. For the oscilloscope, it is a good tool to detect the maximum power consumption combined with the current clamp or simple resistors. But it is hard to detect uA level current, because of its resolution and the common noise across the space.