SLAAE76B march 2023 – june 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
Table 1-1 describes the main contents that needs to be checked during the MSPM0G hardware design process. The following sections provide more details.
Pin | Description | Requirements |
---|---|---|
VDD | Power supply positive pin | Place 10-µF and 100-nF capacitors between VDD and VSS and keep those part close to VDD and VSS pins. |
VSS | Power supply negative pin | |
VCORE | Core voltage (typical: 1.35V) | Connect a 470-nF capacitor to VSS. Do not supply any voltage or apply any external load to the VCORE pin. |
NRST | Reset pin | Connect an external 47-kΩ pullup resistor with a 10-nF pulldown capacitor. |
ROSC | External reference resistor pin |
|
VREF+ | Voltage reference power supply - external reference input |
|
VREF- | Voltage reference ground supply - external reference input | |
SWCLK | Serial wire clock from debug probe | Internal pulldown to VSS, does not need any external part. |
SWDIO | Bidirectional (shared) serial wire data | Internal pullup to VDD, does not need any external part. |
PA0, PA1 | Open-drain I/O | Pullup resistor required for output high |
PA18 | Default BSL invoke Pin | Keep pulled down to avoid entering BSL mode after reset. (BSL invoke pin can be remapped.) |
PAx (exclude PA0, PA1) | General-purpose I/O | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with internal pullup or pulldown resistor. |
TI recommends connecting a combination of a 10-μF and a 0.1-nF low-ESR ceramic decoupling capacitor to the VDD and VSS pins Higher-value capacitors can be used but can impact supply rail ramp-up time. Decoupling capacitors must be placed as close as possible to the pins that they decouple (within a few millimeters).
The NRST reset pin is required to connect an external 47-kΩ pullup resistor with a 10-nF pulldown capacitor.
The SYSOSC frequency correction loop (FCL) circuit utilizes an external 100-kΩ resistor, populated between the ROSC pin and VSS, to stabilize the SYSOSC frequency by providing a precision reference current for the SYSOSC. This resistor is not required if the SYSOSC FCL is not enabled.
For devices support external crystals, external bypass capacitors for the crystal oscillator pins are required when using external crystals.
A 0.47-µF tank capacitor is required for the VCORE pin and need to be placed close to the device with minimum distance to the device ground.
For 5-V-tolerant open drain (ODIO), a pullup resistor is required to output high, this is required for I2C and UART functions if the ODIO are used.